IESNA:LM-63-2002
[TEST]P945443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-927-U-RW
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3531
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
378.2 378.2 375.7 374.4 375.3 379.5 387.1 396.1 411.9 433.2
457.9 488 520.7 559.4 606.3 659.8 715.7 766.4 806.9 838.1
860.7 866.3 836.5 768.2 672.5 528 338.8 204.3 130.7 88.7
64.9 48.3 40.9 34.1 23.8 10.3 0
378.2 377.9 375.5 373.9 375.5 379.1 386.3 396.4 412.7 433.6
460.3 490.2 523 560.9 608.5 658.4 715 765.8 806.2 838.5
861.8 868.2 840.5 773.8 679.1 536.7 347.9 208.4 133 89.4
68.9 48.5 38.8 31.7 22.7 10.6 0
378.2 378.2 377 376.4 379 384.9 394.5 407.1 424.6 446.9
473.6 503.7 536.9 574.9 618.9 670.3 728 783.3 827.7 861.6
886.5 898 878.2 817.8 721.3 587.2 401.1 234.7 148.7 93.6
75.5 57.7 38.6 28.7 21.6 10.8 0
378.2 378.6 378.6 379.3 384.4 393.6 407.3 423.7 444.2 468.2
495.4 525.3 559.2 597.3 640 689 746 803.3 855.8 896.4
925 943.2 941.8 900.9 812 693.5 526.8 319.3 187.5 111.1
78.6 61.3 49.4 38.6 25.2 11.2 0
378.2 378.4 379.9 383.3 390.7 402.2 419.9 440.3 463.1 488
515.8 546.1 578.5 615.1 655.7 702 753 811.8 872.4 925.4
964.7 989.9 1005.4 1002 953.7 851.7 715.5 523 295.7 167.3
95 67.8 51 34.8 19.8 8.3 0
378.2 378.4 382 388.7 398.2 411.8 431.1 452.9 477.6 503.9
530.9 559.2 590.1 624.3 663.3 706.7 755.9 808.6 867 927.4
982.2 1023.3 1050.3 1068.9 1075.7 1043.8 946.1 798.8 582.9 331.2
165.5 88.2 55 33.7 16.9 5.9 0
378.2 379.3 384.7 393.9 405.6 420.4 438.1 459.5 483 507.5
532.6 559.1 587.5 619.1 654.4 694.6 738.1 786 836.7 888.4
941.3 995 1042.2 1078.8 1104.6 1126.6 1133.4 1075.4 931.5 687.1
393.7 166.6 74.5 32.3 15.5 5.9 0
378.2 379.9 386.7 399.3 414.8 430.5 447.6 464.4 481.2 500.1
521.4 544.1 569.7 597.1 628.5 663.8 704.4 747.5 795 843.5
893.3 941.1 989.6 1036.1 1081.3 1122.3 1162.1 1206.3 1214.6 1099.5
772.5 431.2 148.9 60.6 28.3 7.9 0
378.2 380.9 389.2 403.7 421 437.2 455.4 470.4 482.8 495.6
510.2 527.7 546.3 567.9 595.7 627.4 664 706.3 749.3 796.5
845.3 891.7 938.4 985.1 1028 1066.6 1107.3 1154.9 1212.6 1248.6
1052.3 653.3 234 74.5 31.4 7.9 0
378.2 380.8 389.8 405.1 422.4 440.6 459.7 474.1 485.7 497.6
510.7 523.5 538.5 559.1 585.7 615.7 651.4 691.9 734.3 779.5
826.2 873.5 919.6 967 1010.5 1044.7 1076.8 1117 1158.3 1211.5
1068.5 686 141.9 36.6 15.5 6.1 0
378.2 380.6 389.8 405.5 423.8 442.1 461.3 475.9 487.8 499
511.6 524.8 539.4 561.2 587.2 617.8 655.5 695.5 737.7 784.6
832 878.2 924.9 971.2 1014.3 1047.3 1080.6 1119.9 1158 1205.7
1029.2 611.9 107.3 31.2 13.7 4.5 0
